IESNA:LM-63-2002
[TEST]P1437819
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9C-840-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 9xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.75A 449.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49868.8
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
6945.9 6988.4 6591.5 5811.9 5372.4 5329.9 5358.3 5471.7 5698.5 5996.2 6322.2 6988.4 8448.5 10234.6 12261.7 14246.2 15777.1 16967.9 
18413.7 19391.8 19916.3 19973.0 18796.5 17690.8 16741.1 14955.0 11297.7 7668.9 6123.7 4025.8 1460.1 779.6 524.5 283.5 198.5 113.4 0.0 
6945.9 7002.6 6605.7 5840.2 5400.8 5344.1 5386.6 5500.0 5712.7 6038.7 6378.9 7002.6 8462.7 10305.5 12431.8 14288.7 15918.9 17308.1 
18555.5 19561.9 20214.0 20256.5 18966.6 17860.9 16826.1 15011.7 11510.4 7909.8 6123.7 4040.0 1460.1 808.0 538.7 297.7 198.5 113.4 0.0 
6945.9 6988.4 6634.1 5953.6 5471.7 5400.8 5443.3 5570.9 5797.7 6152.1 6549.0 7116.0 8363.4 10291.3 12389.2 14487.2 16415.0 18031.0 
19576.1 20951.1 21730.8 22000.1 21674.1 20214.0 18966.6 17549.1 13835.1 9313.2 6605.7 4493.6 1970.4 949.7 637.9 425.3 326.0 184.3 0.0 
6945.9 7002.6 6704.9 6095.4 5613.4 5556.7 5570.9 5712.7 5982.0 6378.9 6917.6 7583.8 8491.0 10206.2 12360.9 14728.2 16897.0 18782.3 
20568.4 22113.5 23205.0 23899.6 24013.0 23814.5 22893.1 21234.6 19987.2 17974.3 14444.7 9171.4 3671.4 1516.8 935.6 609.5 439.4 
212.6 0.0 
6945.9 7031.0 6804.2 6421.4 5911.1 5811.9 5868.6 6038.7 6350.5 6846.7 7512.9 8349.3 9270.7 10560.6 12403.4 14756.5 17393.1 19788.8 
21589.0 23162.5 24339.0 25132.8 25756.6 26394.5 26635.4 26153.5 25359.7 24069.7 21007.8 14898.3 7881.5 3019.3 1460.1 779.6 439.4 
212.6 0.0 
6945.9 7016.8 6903.4 6719.1 6407.2 6237.1 6350.5 6648.2 7016.8 7527.1 8306.7 9327.4 10532.3 11737.2 13282.3 15366.1 17875.1 20327.4 
22411.2 23573.6 24466.6 25388.0 26351.9 27613.5 28846.8 29796.5 30236.0 30420.2 28067.1 21404.7 12743.6 5188.2 1998.7 935.6 453.6 
198.5 0.0 
6945.9 7073.5 7031.0 7045.1 7045.1 7031.0 7144.4 7498.7 8023.2 8746.2 9639.2 10773.2 12105.7 13693.4 15507.8 17605.8 19335.1 20979.5 
22397.0 23658.6 24849.3 26040.1 27684.4 29442.1 30958.9 31483.4 30264.3 27897.0 24962.7 20355.8 12403.4 4848.0 1559.3 751.3 326.0 
99.2 0.0 
6945.9 7059.3 7116.0 7257.8 7484.6 7782.3 8250.0 8732.0 9384.1 10177.9 11226.9 12573.5 14147.0 16032.3 18116.1 20327.4 22113.5 23375.1 
24438.3 25586.5 27089.0 28790.1 30363.5 31440.9 30377.7 28123.8 25373.8 21815.8 16471.7 9525.8 4550.3 2324.8 1304.1 765.5 482.0 
170.1 0.0 
6945.9 7059.3 7201.1 7442.0 7810.6 8335.1 9029.7 9866.0 10872.5 11978.1 13282.3 14813.2 16599.3 18697.3 21078.7 23290.1 25047.8 26479.5 
27599.4 29144.5 31171.5 33141.9 34290.1 33397.1 31086.5 28549.1 24934.4 18994.9 12063.2 6265.5 3402.1 1927.8 1304.1 921.4 538.7 212.6 
0.0 
6945.9 7045.1 7186.9 7498.7 7924.0 8505.2 9270.7 10135.4 11269.4 12389.2 13778.4 15394.4 17407.3 19547.8 22113.5 24608.4 26819.7 28790.1 
30476.9 32518.2 35225.7 37394.5 38401.0 37153.5 34162.5 30037.5 24580.0 17166.3 9483.3 4833.8 2636.6 1644.3 1105.7 751.3 467.8 241.0 
0.0 
6945.9 6988.4 7130.2 7456.2 7938.2 8561.9 9284.8 10291.3 11382.8 12587.7 14047.7 15692.1 17648.3 19774.6 22297.8 24891.9 26947.3 28733.4 
30122.6 31681.8 33652.2 34786.2 34687.0 32475.7 28690.9 24239.8 19065.8 12488.5 6690.8 3302.9 1998.7 1247.4 836.3 482.0 326.0 141.8 0.0 
6945.9 6974.3 7087.7 7371.2 7796.4 8363.4 9058.0 9894.4 10943.3 11978.1 13168.9 14529.7 16089.0 17875.1 19902.2 22156.0 24211.5 25770.7 
27032.3 28350.6 29626.4 29938.3 29073.6 26224.3 22524.6 18427.9 14132.8 9143.1 4819.6 2494.9 1601.8 1034.8 609.5 311.9 198.5 99.2 0.0 
6945.9 6931.7 7002.6 7201.1 7527.1 7980.7 8519.4 9143.1 9837.7 10617.3 11411.1 12318.4 13424.0 14657.3 16188.2 17946.0 19321.0 20426.6 
20866.1 20937.0 20766.8 19406.0 16826.1 12828.7 9100.6 6534.8 4692.0 3033.5 1771.9 1162.4 779.6 524.5 326.0 170.1 85.1 28.4 0.0 
6945.9 6846.7 6747.5 6733.3 6761.6 6860.9 6960.1 7016.8 7087.7 7031.0 6860.9 6591.5 6393.1 6378.9 6704.9 7144.4 7215.2 6534.8 5457.5 
4451.1 3402.1 2494.9 1956.2 1559.3 1261.6 1020.6 793.8 595.4 439.4 326.0 241.0 170.1 113.4 56.7 14.2 14.2 0.0 
6945.9 6676.6 6378.9 6081.2 5797.7 5514.2 5145.6 4521.9 3728.1 3033.5 2735.8 2750.0 2934.3 3232.0 3458.8 3402.1 2905.9 2253.9 1672.7 1346.7 
1190.7 1105.7 992.3 850.5 694.6 581.2 467.8 411.1 354.4 311.9 255.2 212.6 141.8 56.7 14.2 0.0 0.0 
6945.9 6591.5 6067.0 5500.0 4933.0 4238.4 3302.9 2409.8 2041.2 1970.4 1956.2 1956.2 1984.5 2027.1 1913.7 1545.1 1162.4 978.1 864.7 765.5 708.8 
652.1 595.4 538.7 496.1 467.8 425.3 326.0 241.0 184.3 113.4 70.9 28.4 14.2 0.0 0.0 0.0 
6945.9 6478.1 5769.4 4989.7 4110.8 3090.2 2140.5 1842.8 1771.9 1686.9 1616.0 1559.3 1502.6 1417.5 1233.3 978.1 836.3 708.8 609.5 552.8 496.1 
467.8 425.3 411.1 368.6 326.0 283.5 241.0 184.3 127.6 99.2 56.7 28.4 0.0 0.0 0.0 0.0 
6945.9 6378.9 5471.7 4550.3 3473.0 2282.2 1857.0 1743.6 1658.5 1559.3 1460.1 1332.5 1219.1 1091.5 935.6 808.0 694.6 595.4 524.5 482.0 439.4 411.1 
382.7 354.4 326.0 297.7 255.2 198.5 170.1 141.8 99.2 56.7 14.2 0.0 0.0 0.0 0.0 
6945.9 6251.3 5301.6 4167.5 2920.1 1956.2 1786.1 1701.0 1601.8 1502.6 1375.0 1219.1 1077.3 935.6 808.0 708.8 623.7 538.7 496.1 453.6 411.1 382.7 354.4 
326.0 283.5 255.2 212.6 170.1 141.8 113.4 70.9 28.4 0.0 0.0 0.0 0.0 0.0 
6945.9 6223.0 5159.8 3969.1 2523.2 1871.1 1771.9 1686.9 1587.6 1474.2 1332.5 1190.7 1034.8 893.0 765.5 666.2 595.4 524.5 467.8 425.3 382.7 354.4 311.9 
283.5 255.2 198.5 155.9 141.8 113.4 85.1 42.5 14.2 0.0 0.0 0.0 0.0 0.0 
6945.9 6208.8 5088.9 3799.0 2338.9 1857.0 1757.7 1672.7 1587.6 1474.2 1318.3 1162.4 1006.4 878.9 765.5 680.4 609.5 552.8 482.0 425.3 368.6 340.2 297.7 
269.3 226.8 155.9 113.4 99.2 70.9 42.5 28.4 0.0 0.0 0.0 0.0 0.0 0.0 
6945.9 6152.1 5074.8 3813.2 2324.8 1842.8 1757.7 1672.7 1573.5 1460.1 1318.3 1162.4 1020.6 893.0 779.6 694.6 623.7 552.8 482.0 425.3 368.6 340.2 297.7 
269.3 226.8 155.9 113.4 85.1 70.9 42.5 14.2 0.0 0.0 0.0 0.0 0.0 0.0 
